IESNA:LM-63-2002
[TEST]P1462170
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-50-730-U-T3R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 50W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (10) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6094.0
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
1043.4 1072.0 1105.3 1142.4 1173.9 1201.5 1224.3 1243.4 1263.4 1308.1 1411.9 1549.0 1707.0 1867.9 2015.5 
2106.9 2279.2 2417.2 2450.5 2459.1 2405.8 2279.2 2050.7 1838.4 1561.3 1283.3 957.7 656.9 606.4 464.6 335.1 
258.0 195.2 115.2 69.5 24.8 1.0 0.0 
1043.4 1076.8 1112.0 1144.3 1179.6 1203.4 1223.4 1243.4 1264.3 1310.0 1405.2 1541.3 1709.9 1877.4 2007.8 
2131.6 2271.6 2438.2 2440.1 2440.1 2387.7 2281.1 2065.0 1846.9 1581.3 1266.2 962.5 654.0 609.3 460.8 345.6 
262.8 197.1 114.2 71.4 25.7 1.0 0.0 
1043.4 1080.6 1115.8 1151.0 1183.4 1210.0 1234.8 1251.9 1273.8 1312.9 1401.4 1529.9 1691.8 1859.3 2001.2 
2124.9 2268.7 2390.6 2424.8 2403.9 2382.9 2306.8 2164.0 1926.9 1701.3 1440.4 1200.5 923.5 863.5 675.9 501.7 
347.5 224.7 124.7 71.4 27.6 1.0 0.0 
1043.4 1082.5 1112.9 1149.1 1181.5 1211.9 1236.7 1258.6 1280.5 1315.7 1374.7 1478.5 1628.0 1782.2 1922.2 
2034.5 2144.0 2234.4 2279.2 2312.5 2327.7 2308.7 2230.6 2112.6 1941.2 1706.0 1480.4 1219.6 1166.2 933.0 691.2 
485.5 329.4 194.2 100.0 36.2 1.9 0.0 
1043.4 1075.8 1110.1 1144.3 1177.7 1208.1 1238.6 1263.4 1290.0 1323.3 1366.2 1439.5 1532.8 1658.4 1770.8 
1862.2 1932.6 2016.4 2133.5 2221.1 2271.6 2246.8 2215.4 2157.3 2075.4 1954.5 1777.4 1546.1 1479.5 1236.7 
898.7 614.1 408.4 254.2 130.4 46.6 2.9 0.0 
1043.4 1074.8 1103.4 1131.0 1166.2 1198.6 1229.1 1260.5 1293.8 1329.0 1368.1 1417.6 1473.8 1544.2 1629.9 
1709.9 1772.7 1842.2 1908.8 1984.0 2060.2 2120.2 2162.1 2203.0 2237.3 2245.9 2204.0 2092.6 2053.5 1875.5 
1502.3 1079.6 666.4 381.8 202.8 73.3 6.7 0.0 
1043.4 1070.1 1092.9 1118.6 1149.1 1182.4 1215.7 1250.0 1283.3 1326.2 1369.0 1411.9 1452.8 1506.1 1568.0 
1645.1 1716.5 1790.8 1870.7 1957.4 2056.4 2171.6 2304.9 2433.4 2566.7 2678.1 2747.6 2740.0 2721.9 2621.0 
2388.7 1964.0 1336.7 756.9 388.4 120.9 12.4 0.0 
1043.4 1061.5 1079.6 1096.7 1129.1 1155.8 1185.3 1213.8 1251.9 1289.1 1337.6 1378.5 1419.5 1465.2 1525.2 
1590.9 1672.7 1751.7 1847.9 1965.0 2097.3 2256.3 2442.0 2639.0 2835.2 2998.0 3145.5 3224.5 3231.2 3188.4 
2967.5 2445.8 1778.4 1147.2 682.6 191.4 8.6 0.0 
1043.4 1058.7 1077.7 1093.9 1120.5 1150.1 1175.8 1204.3 1239.5 1283.3 1324.3 1364.3 1404.3 1449.9 1507.1 
1574.7 1654.6 1730.8 1826.0 1944.1 2089.7 2246.8 2435.3 2616.2 2822.8 2996.1 3152.2 3234.1 3243.6 3216.9 
3010.3 2501.0 1827.0 1186.2 754.0 214.2 8.6 0.0 
1043.4 1055.8 1070.1 1082.5 1101.5 1126.3 1149.1 1172.0 1199.6 1235.7 1273.8 1307.1 1339.5 1377.6 1432.8 
1492.8 1565.1 1629.9 1712.7 1820.3 1941.2 2068.8 2219.2 2381.0 2542.9 2697.1 2833.3 2901.8 2899.9 2877.1 
2683.8 2257.3 1694.6 1183.4 774.0 236.1 9.5 0.0 
1043.4 1049.1 1054.9 1064.4 1078.7 1088.2 1104.4 1117.7 1135.8 1155.8 1178.6 1206.2 1225.3 1249.1 1293.8 
1339.5 1390.0 1426.1 1486.1 1569.0 1650.8 1737.5 1828.9 1924.1 2016.4 2093.5 2151.6 2156.4 2146.8 2074.5 
1870.7 1512.8 1155.8 834.0 569.3 147.6 5.7 0.0 
1043.4 1046.3 1048.2 1054.9 1061.5 1070.1 1078.7 1085.3 1094.8 1112.0 1127.2 1140.5 1152.0 1171.0 1201.5 
1237.6 1273.8 1295.7 1336.7 1389.0 1447.1 1507.1 1560.4 1624.2 1675.6 1719.4 1741.3 1729.8 1725.1 1659.4 
1479.5 1215.7 918.7 636.9 427.5 115.2 4.8 0.0 
1043.4 1041.5 1038.7 1042.5 1046.3 1049.1 1050.1 1054.9 1058.7 1064.4 1070.1 1072.9 1077.7 1083.4 1102.5 
1127.2 1146.3 1150.1 1165.3 1188.1 1216.7 1243.4 1267.2 1292.9 1320.5 1340.5 1345.2 1332.8 1327.1 1280.5 
1126.3 888.2 652.1 448.4 298.0 89.5 3.8 0.0 
1043.4 1032.0 1025.3 1019.6 1009.2 1004.4 996.8 988.2 978.7 973.0 962.5 950.1 933.0 915.9 905.4 899.7 891.1 
872.1 852.1 834.9 818.8 805.4 791.1 785.4 780.7 776.9 761.6 725.5 713.1 657.9 556.0 439.8 335.1 237.1 161.8 65.7 4.8 
0.0 
1043.4 1026.3 1010.1 994.9 980.6 966.3 950.1 933.9 914.0 897.8 876.8 850.2 821.6 789.2 757.8 728.3 697.8 670.2 
645.5 616.9 589.3 562.7 539.8 518.9 499.8 474.1 443.6 403.7 395.1 363.7 316.1 259.9 201.8 153.3 101.9 39.0 4.8 0.0 
1043.4 1023.4 1001.5 977.7 955.8 933.9 912.0 888.2 864.4 843.5 817.8 783.5 748.3 713.1 674.0 636.0 602.6 572.2 
544.6 520.8 496.0 470.3 438.9 405.6 372.2 343.7 314.2 286.6 282.8 260.9 231.3 199.9 159.0 115.2 73.3 29.5 2.9 0.0 
1043.4 1017.7 988.2 962.5 934.9 908.2 882.5 855.9 829.2 805.4 778.8 749.3 715.9 683.6 653.1 627.4 597.9 570.3 
536.9 499.8 459.8 417.0 378.9 350.3 318.0 290.4 264.7 240.9 235.2 217.1 192.3 164.7 133.3 93.3 58.1 21.9 1.9 0.0 
1043.4 1010.1 981.5 949.2 919.7 888.2 860.6 829.2 805.4 781.6 758.8 735.0 710.2 691.2 674.0 656.0 632.2 599.8 557.9 
512.2 467.4 430.3 393.2 356.1 326.5 293.2 264.7 237.1 232.3 211.4 180.9 156.1 122.8 91.4 49.5 17.1 1.0 0.0 
1043.4 1007.3 975.8 933.9 901.6 872.1 845.4 816.8 791.1 769.2 748.3 732.1 717.8 706.4 695.9 681.7 656.0 619.8 576.9 
545.5 503.6 466.5 430.3 396.0 359.9 328.5 297.0 266.6 258.0 233.2 200.9 160.9 118.1 82.8 50.5 19.0 1.0 0.0 
1043.4 1002.5 964.4 925.4 896.8 860.6 834.9 807.3 782.6 759.7 747.3 735.0 722.6 714.0 699.7 680.7 652.1 613.1 589.3 
563.6 517.0 477.9 440.8 407.5 376.1 343.7 316.1 280.9 272.3 247.5 200.9 159.0 117.1 80.0 43.8 17.1 1.0 0.0 
1043.4 998.7 960.6 922.5 888.2 856.8 827.3 802.6 782.6 765.4 751.2 737.8 727.4 717.8 701.6 678.8 644.5 614.1 601.7 
575.0 524.6 480.8 445.6 410.3 377.0 347.5 322.7 286.6 274.2 234.2 199.0 165.7 114.2 54.3 16.2 6.7 1.0 0.0 
1043.4 997.7 956.8 919.7 886.3 860.6 825.4 804.5 777.8 766.4 755.0 744.5 732.1 725.5 707.4 686.4 648.3 619.8 609.3 
576.0 527.4 480.8 450.3 413.2 378.9 351.3 326.5 287.5 275.1 234.2 196.1 161.8 108.5 37.1 1.0 1.0 1.0 0.0 
